??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24530.0271 Cylindrical Handle
HELP_VARIABLE
Company
Halder
Description
EH 24530. - Cylindrical Handles, rotating
Bill of material
24530.0271 Cylindrical Handle
BESTNR
Ref. No.
24530.0271
D1
31 mm
D2
Thread
M12
D3
14 mm
D4
25 mm
L1
102 mm
L2
20 mm
G
Weight
178 g
VERS
0 mm
Embedded user actions